IESNA:LM-63-2002
[TEST]P953114
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61487
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8455 9092.5 9777.1 10464.9 10992.1 11315 11511.2 11621.6 11743.2 11884.4
12066 12312.6 12645.2 13037.8 13514.7 14317.7 15531.1 17140.3 19127.6 21612.8
24870.2 28609.4 32590.3 36211.1 38399.5 37288.3 35064.2 32084.2 28504 24237.5
18840.4 13461.2 8810.3 5121.3 2253.3 697.6 0
8455 9126.9 9897.5 10660.9 11223.8 11566.1 11728 11767.9 11794.2 11817.5
11855.2 11935.6 12082.9 12267.8 12572.5 13209.4 14325.8 15944.4 18053.3 20567.8
23579.2 27046.2 31046 35370.2 39705.7 40857.5 38414.1 35270.2 31969.3 28214.2
22956.3 17303.2 12042.7 7331.1 3426.1 1091.8 0
8455 9161.6 10018.2 10856.5 11455.4 11816.9 11944.4 11914.2 11845.4 11750.7
11644.3 11558.3 11521 11498.3 11630.6 12101.1 13120.5 14748.5 16978.8 19522.4
22288.6 25483.4 29501.6 34528.9 41012.2 44426.7 41764 38456.3 35435 32191.3
27072.2 21145.6 15274.8 9541.2 4599 1486 0
8455 9210.6 10137.6 11032.7 11662.1 12003.8 12061.5 11916.5 11691.3 11431.4
11159.6 10916.2 10730.6 10604.1 10698.8 11254.3 12490.7 14385.8 16818.8 19490
22294.1 25325.4 28885.5 33293.1 39477.6 44253.7 42426.8 38767.1 35573.9 32291.2
27441.7 21674.4 15932.1 10275.4 5223.5 1834.4 0
8455 9259.6 10257.3 11208.9 11868.8 12190 12179 11918.4 11537.2 11112.2
10674.8 10274.5 9940.3 9709.9 9767.4 10407.5 11861 14023.1 16658.5 19457.5
22299.6 25167.1 28269.4 32057.6 37943 44080.5 43089.3 39077.6 35713.1 32390.8
27811.3 22203.3 16589.4 11010 5848.1 2182.9 0
8455 9288.8 10322.2 11315 11994 12280.8 12182.2 11787 11247.2 10685.5
10156.7 9700.2 9342 9147.7 9376.7 10382.2 12305.5 14992.5 18211.7 21698.1
25187.2 28616.2 32108.2 35933.7 41611.1 47440.7 47359.6 43527 39692.1 35503.8
30233.2 24044.5 17980 11967.1 6634.5 2576.1 0
8455 9318 10387.1 11421.1 12118.6 12371.7 12185.4 11655.6 10957.1 10258.9
9638.6 9125.9 8743.7 8585.4 8986.4 10356.9 12750 15962 19765.1 23938.1
28074.7 32065.4 35946.7 39809.8 45279.3 50801.3 51630.3 47976.1 43670.7 38616.9
32655.2 25885.7 19369.9 12924.2 7420.7 2969.3 0
8455 9332.6 10426.3 11478.5 12174.4 12402.2 12153 11535.3 10745.9 9994.8
9360.8 8852.8 8490.4 8386.5 8940 10569.1 13265.8 16900.3 21306.8 26195.2
31054.1 35751.7 40341.3 44787.4 50608.6 55871.7 56546.9 52913.8 47919.9 41799.3
34895.5 27474.5 20204.4 13272.3 7618.3 2986.2 0
8455 9347.2 10465.9 11535.6 12229.9 12432.7 12120.6 11414.6 10534.7 9730.7
9083.8 8579.9 8237 8187.3 8893.6 10781.3 13781.7 17838.5 22848.9 28452.1
34033.5 39437.7 44735.9 49764.7 55937.9 60941.8 61463.2 57851.5 52168.9 44981.5
37135.8 29063.6 21038.5 13620.1 7815.8 3002.7 0
8455 9340.7 10495.7 11563.2 12251 12435.9 12082.3 11329.6 10404.9 9587.3
8948.1 8451.7 8117.6 8101.3 8886.5 10891.6 14038.7 18389.4 23784.9 29777.4
35834.8 41596.9 47303.8 52949.1 59379.6 64123 64171.6 59973.3 53348.2 45100.9
36535.6 28031.9 19379 12315.9 6771.1 2520.9 0
8455 9347.2 10465.9 11535.6 12229.9 12432.7 12120.6 11414.6 10534.7 9730.7
9083.8 8579.9 8237 8187.3 8893.6 10781.3 13781.7 17838.5 22848.9 28452.1
34033.5 39437.7 44735.9 49764.7 55937.9 60941.8 61463.2 57851.5 52168.9 44981.5
37135.8 29063.6 21038.5 13620.1 7815.8 3002.7 0
8455 9332.6 10426.3 11478.5 12174.4 12402.2 12153 11535.3 10745.9 9994.8
9360.8 8852.8 8490.4 8386.5 8940 10569.1 13265.8 16900.3 21306.8 26195.2
31054.1 35751.7 40341.3 44787.4 50608.6 55871.7 56546.9 52913.8 47919.9 41799.3
34895.5 27474.5 20204.4 13272.3 7618.3 2986.2 0
8455 9318 10387.1 11421.1 12118.6 12371.7 12185.4 11655.6 10957.1 10258.9
9638.6 9125.9 8743.7 8585.4 8986.4 10356.9 12750 15962 19765.1 23938.1
28074.7 32065.4 35946.7 39809.8 45279.3 50801.3 51630.3 47976.1 43670.7 38616.9
32655.2 25885.7 19369.9 12924.2 7420.7 2969.3 0
8455 9288.8 10322.2 11315 11994 12280.8 12182.2 11787 11247.2 10685.5
10156.7 9700.2 9342 9147.7 9376.7 10382.2 12305.5 14992.5 18211.7 21698.1
25187.2 28616.2 32108.2 35933.7 41611.1 47440.7 47359.6 43527 39692.1 35503.8
30233.2 24044.5 17980 11967.1 6634.5 2576.1 0
8455 9259.6 10257.3 11208.9 11868.8 12190 12179 11918.4 11537.2 11112.2
10674.8 10274.5 9940.3 9709.9 9767.4 10407.5 11861 14023.1 16658.5 19457.5
22299.6 25167.1 28269.4 32057.6 37943 44080.5 43089.3 39077.6 35713.1 32390.8
27811.3 22203.3 16589.4 11010 5848.1 2182.9 0
8455 9210.6 10137.6 11032.7 11662.1 12003.8 12061.5 11916.5 11691.3 11431.4
11159.6 10916.2 10730.6 10604.1 10698.8 11254.3 12490.7 14385.8 16818.8 19490
22294.1 25325.4 28885.5 33293.1 39477.6 44253.7 42426.8 38767.1 35573.9 32291.2
27441.7 21674.4 15932.1 10275.4 5223.5 1834.4 0
8455 9161.6 10018.2 10856.5 11455.4 11816.9 11944.4 11914.2 11845.4 11750.7
11644.3 11558.3 11521 11498.3 11630.6 12101.1 13120.5 14748.5 16978.8 19522.4
22288.6 25483.4 29501.6 34528.9 41012.2 44426.7 41764 38456.3 35435 32191.3
27072.2 21145.6 15274.8 9541.2 4599 1486 0
8455 9126.9 9897.5 10660.9 11223.8 11566.1 11728 11767.9 11794.2 11817.5
11855.2 11935.6 12082.9 12267.8 12572.5 13209.4 14325.8 15944.4 18053.3 20567.8
23579.2 27046.2 31046 35370.2 39705.7 40857.5 38414.1 35270.2 31969.3 28214.2
22956.3 17303.2 12042.7 7331.1 3426.1 1091.8 0
8455 9092.5 9777.1 10464.9 10992.1 11315 11511.2 11621.6 11743.2 11884.4
12066 12312.6 12645.2 13037.8 13514.7 14317.7 15531.1 17140.3 19127.6 21612.8
24870.2 28609.4 32590.3 36211.1 38399.5 37288.3 35064.2 32084.2 28504 24237.5
18840.4 13461.2 8810.3 5121.3 2253.3 697.6 0
8455 9022.8 9623 10210.6 10670.6 10961.6 11143 11248.1 11355.2 11487.9
11677.4 11942.1 12287 12683.1 13175.3 13884.9 14900.4 16230 17899.5 19884.5
22264.6 24764.8 26981.4 28552.3 28944.9 27291.8 24952.9 22169.5 19132.4 15840
12065.7 8444.9 5440.9 3149 1416.5 464 0
8455 8953 9468.9 9956.5 10349.1 10608.6 10774.8 10874.7 10966.8 11091.1
11289 11571.3 11929.1 12328.8 12835.6 13452.1 14269.7 15319.6 16671.5 18155.8
19658.7 20920.1 21372.7 20893.5 19490 17295.4 14841.7 12254.9 9760.9 7442.7
5291 3428.7 2071.6 1177.1 580.1 230.4 0
8455 8878.7 9315.1 9721.6 10038.6 10257 10393.2 10458.4 10509.4 10578.1
10702.7 10897.4 11149.5 11412.6 11712.4 12048.2 12474.5 13032.2 13766.1 14548
15273.5 15744.6 15640.8 14910.1 13550.4 11711.8 9835.8 7998.2 6297.4 4814.4
3494.3 2367.8 1525.5 938.3 501.6 208 0
8455 8804.7 9161.6 9486.7 9728.4 9905.3 10011.7 10042.2 10051.9 10064.9
10116.1 10223.2 10369.9 10496.4 10589.2 10644.3 10679.1 10744.9 10860.7 10940.2
10888.3 10568.7 9908.5 8927.1 7610.8 6128.1 4830.3 3741.5 2834 2186.1
1697.5 1306.9 979.8 700.1 423.4 185.6 0
8455 8730.1 9006.9 9258 9450.7 9577.6 9634.3 9604.2 9521.1 9419.2
9318.7 9251.5 9220 9181.1 9107.8 8982.2 8809.3 8630.8 8465 8328.1
8178.9 7926.8 7508.9 6919.7 6154.7 5239.1 4415.3 3623.7 2867.8 2287.6
1789.6 1369.5 1005.8 704.7 421.1 183.3 0
8455 8655.5 8852.4 9029.3 9172.7 9249.9 9257 9166.2 8990.3 8773.6
8521.5 8279.8 8069.6 7865.2 7627 7320.1 6939.8 6517.4 6069.7 5716
5469.5 5285.2 5109.3 4912.1 4698.6 4350.1 4000.4 3505.6 2901.2 2389.5
1881.8 1432.4 1031.7 709.9 418.5 181 0
8455 8584.1 8708.1 8827.8 8934.5 8980.3 8944.9 8790.8 8525.1 8213.3
7865.2 7546.9 7280.8 7051.5 6826 6560.6 6243.9 5894.5 5523.3 5229.7
5034.7 4906.2 4813.1 4702.8 4534.1 4240.8 3948.8 3534.5 3034.8 2579
2094 1638.4 1206.3 838.4 512.6 219.3 0
8455 8512.7 8563.7 8626.3 8695.7 8710.7 8632.8 8415.4 8059.8 7653
7209.1 6814 6492.1 6237.4 6024.9 5801 5548 5271.6 4977 4743.4
4600 4527.6 4516.9 4493.5 4369.6 4131.8 3897.2 3563 3168.2 2768.2
2306.1 1844.5 1380.5 966.8 606.7 257.9 0
8455 8443.6 8427.4 8440.4 8466.3 8469.6 8365.8 8101.3 7694.2 7236.7
6782.5 6425.6 6166 5974.6 5805.9 5609.6 5374.4 5111.6 4814.7 4534.1
4324.8 4211.3 4222.6 4234 4198.3 4110.7 3899.8 3555.9 3168.2 2799.9
2452.8 2086.2 1669.3 1213.4 790 334.2 0
8455 8366.7 8292.8 8266.2 8279.1 8295.4 8226.3 8015.4 7671.5 7281.2
6902.5 6571.6 6280.6 6025.6 5784.8 5532.4 5256 4962.4 4670.4 4409.8
4180.5 4009.5 3918.6 3864.1 3812.9 3753.2 3627.3 3402.8 3117.9 2800.6
2440.5 2079.7 1668.3 1227 807.9 356.9 0
8455 8304.5 8175.3 8109.8 8114.3 8160.4 8161.7 8039.1 7781.8 7444.4
7090.7 6753.3 6424.6 6110.9 5808.2 5506.5 5197.3 4884.5 4594.4 4346.2
4124 3953.7 3830.4 3735.6 3646.4 3544.9 3406 3218.5 2986.8 2710.7
2371.4 2024.2 1621.9 1204.3 783.5 347.2 0
8455 8242.5 8057.5 7953.7 7949.5 8026.1 8097.5 8062.4 7892.1 7607.5
7278.9 6935 6569.3 6196.2 5831.9 5480.5 5138.5 4806.6 4518.8 4282.7
4067.9 3898.2 3742.5 3607.2 3479.7 3336.9 3184.4 3034.2 2855.7 2620.9
2301.9 1968.7 1575.2 1181.6 759.2 337.4 0
8455 8186.4 7958.9 7823.9 7819.7 7939.8 8109.1 8203.9 8137.7 7887.9
7531 7142.3 6741.3 6333.5 5936.7 5555.8 5192.7 4850.8 4555.8 4317.7
4122.4 3980.3 3858.9 3732.4 3589.6 3406.7 3211.3 3025.8 2826.5 2578
2261 1927.2 1540.5 1157 731.6 332.2 0
8455 8130.5 7860.6 7694.2 7690 7854.1 8120.8 8345.3 8383.6 8168.8
7783.4 7349.3 6913.2 6471 6041.1 5630.7 5246.9 4895.2 4593.5 4352.4
4177.2 4062 3975.1 3857.6 3699.3 3476.4 3237.9 3017.3 2797.4 2535.5
2219.8 1885.7 1505.4 1132.3 704 327 0
8455 8081.6 7773.7 7584.8 7572.2 7761.3 8096.8 8420.6 8541 8373.6
7984.9 7510.9 7047.2 6599.5 6168.3 5757.6 5369.5 5011.4 4703.8 4460.4
4279.1 4155.5 4075.7 3975.7 3834.9 3634.4 3407.3 3173.7 2934.9 2643.9
2300.3 1951.2 1559.9 1127.8 680.7 326.1 0
8455 8032.6 7686.7 7475.2 7454.1 7669.2 8072.8 8495.5 8698.3 8578.3
8186.4 7672.4 7181.6 6728.3 6295.8 5884.8 5492.2 5127.8 4814.1 4568.2
4380.6 4248.6 4176.2 4093.8 3970.5 3792.7 3577 3330.4 3072.5 2751.9
2380.8 2016.4 1614.1 1123.2 657 325.1 0
8455 7983.3 7607.9 7378.5 7345.4 7556.6 7975.1 8416.7 8662 8600.3
8261.6 7756.1 7249.7 6803.9 6386.7 5997 5621.3 5267.3 4958.8 4710.9
4508.5 4367.7 4280.7 4197 4075.3 3904.7 3684.1 3432 3160.1 2831.1
2452.5 2078.1 1666 1105.1 606.7 286.8 0
8455 7934.3 7528.7 7282.1 7236.7 7444.4 7877.5 8338.2 8625.3 8622.1
8336.6 7840.2 7317.8 6879.8 6477.5 6109.3 5750.8 5406.8 5103.5 4853.7
4636.3 4487.1 4384.9 4300.5 4180.5 4016.6 3791.1 3533.2 3247.7 2910.3
2524.2 2139.7 1717.9 1086.9 556.4 248.2 0
8455 7896.3 7468 7209.8 7150.4 7334 7720.5 8130.2 8387.5 8395
8150.3 7707.5 7216.9 6787 6411.3 6078.8 5758.2 5444.2 5157 4915.3
4715.5 4580.8 4484.1 4400.7 4281 4108.7 3872.2 3603.3 3310.9 2972.2
2580.6 2199.1 1763 1182.9 646.3 285.8 0
8455 7858 7407 7137.8 7063.8 7223.7 7563.4 7922.3 8150 8167.9
7964.4 7575.1 7115.7 6693.9 6345.5 6048.3 5765.4 5481.5 5210.6 4977
4794.6 4674.6 4583.7 4500.7 4381.6 4200.9 3953.3 3673.3 3374.2 3034.2
2637.1 2258.1 1807.8 1279 736.5 323.8 0
8455 7827.2 7364.5 7087.1 7007.3 7150.7 7452.5 7758.7 7949.5 7961.5
7780.8 7432.7 7013.8 6612.5 6270.2 5979.2 5706.6 5431.8 5165.8 4945.8
4792.7 4691.4 4607.1 4524.4 4407.6 4225.9 3979 3698.3 3398.2 3062.7
2666.9 2286 1844.8 1341.9 814.4 355.3 0
8455 7796.4 7322 7036.5 6950.2 7077.7 7341.5 7595.2 7749.3 7754.8
7597.8 7290.2 6911.3 6531 6195.2 5909.7 5647.9 5382.5 5121.3 4914.7
4791.4 4708.3 4630.5 4548 4433.5 4250.9 4004.3 3723 3422.2 3091.3
2696.8 2313.9 1881.8 1404.8 892.2 386.7 0
8455 7772.4 7291.9 7001.8 6917.5 7041.1 7290.6 7519.9 7653 7653.3
7509.6 7231.2 6881.1 6511.3 6165.1 5854.9 5568.1 5283.6 5008.1 4814.1
4710.9 4642.8 4573.4 4490.3 4377.1 4199.9 3955.3 3677.9 3385.6 3060.8
2681.8 2293.2 1872.7 1400.9 885.7 378.9 0
8455 7748.4 7261.7 6967.4 6884.7 7004.7 7240 7444.4 7556.3 7551.4
7421.6 7171.8 6850.6 6491.5 6135.2 5800.4 5488.9 5184.6 4895.2 4713.5
4630.5 4577.2 4516.3 4432.5 4320.9 4149 3906.3 3633.1 3348.9 3030.3
2666.9 2271.8 1863.9 1396.7 879.2 370.5 0
8455 7726.3 7238.7 6946.7 6867.2 6989.8 7220.5 7419.7 7525.5 7517.4
7389.5 7157.2 6850.6 6494.1 6128.7 5771.5 5435.1 5106.4 4803.4 4628.5
4551.9 4506.8 4454.6 4371.5 4258 4082.8 3842.1 3573.4 3291.8 2975.8
2621.2 2225.7 1802 1344.5 838.4 349.7 0
8455 7703.9 7215.6 6926.2 6849.6 6974.9 7201 7394.7 7494.6 7483.3
7357.7 7142.6 6850.6 6497 6122.2 5742.6 5381.9 5028.2 4711.6 4543.8
4473.4 4436.8 4393 4310.2 4195.1 4016.6 3778.1 3513.7 3234.7 2921.6
2575.4 2179.6 1739.7 1291.9 797.5 328.3 0
8455 7676.3 7192.9 6910.6 6842.5 6972.3 7199.4 7390.8 7484.9 7468.7
7338.9 7137.8 6855.5 6501.8 6119 5726.4 5350.1 4977 4652.5 4487.1
4418.9 4386.5 4347.5 4263.2 4146.4 3958.2 3727.9 3468.3 3182.8 2871.3
2527.4 2141.3 1667.6 1245.9 756 308.2 0
8455 7703.9 7215.6 6926.2 6849.6 6974.9 7201 7394.7 7494.6 7483.3
7357.7 7142.6 6850.6 6497 6122.2 5742.6 5381.9 5028.2 4711.6 4543.8
4473.4 4436.8 4393 4310.2 4195.1 4016.6 3778.1 3513.7 3234.7 2921.6
2575.4 2179.6 1739.7 1291.9 797.5 328.3 0
8455 7726.3 7238.7 6946.7 6867.2 6989.8 7220.5 7419.7 7525.5 7517.4
7389.5 7157.2 6850.6 6494.1 6128.7 5771.5 5435.1 5106.4 4803.4 4628.5
4551.9 4506.8 4454.6 4371.5 4258 4082.8 3842.1 3573.4 3291.8 2975.8
2621.2 2225.7 1802 1344.5 838.4 349.7 0
8455 7748.4 7261.7 6967.4 6884.7 7004.7 7240 7444.4 7556.3 7551.4
7421.6 7171.8 6850.6 6491.5 6135.2 5800.4 5488.9 5184.6 4895.2 4713.5
4630.5 4577.2 4516.3 4432.5 4320.9 4149 3906.3 3633.1 3348.9 3030.3
2666.9 2271.8 1863.9 1396.7 879.2 370.5 0
8455 7772.4 7291.9 7001.8 6917.5 7041.1 7290.6 7519.9 7653 7653.3
7509.6 7231.2 6881.1 6511.3 6165.1 5854.9 5568.1 5283.6 5008.1 4814.1
4710.9 4642.8 4573.4 4490.3 4377.1 4199.9 3955.3 3677.9 3385.6 3060.8
2681.8 2293.2 1872.7 1400.9 885.7 378.9 0
8455 7796.4 7322 7036.5 6950.2 7077.7 7341.5 7595.2 7749.3 7754.8
7597.8 7290.2 6911.3 6531 6195.2 5909.7 5647.9 5382.5 5121.3 4914.7
4791.4 4708.3 4630.5 4548 4433.5 4250.9 4004.3 3723 3422.2 3091.3
2696.8 2313.9 1881.8 1404.8 892.2 386.7 0
8455 7827.2 7364.5 7087.1 7007.3 7150.7 7452.5 7758.7 7949.5 7961.5
7780.8 7432.7 7013.8 6612.5 6270.2 5979.2 5706.6 5431.8 5165.8 4945.8
4792.7 4691.4 4607.1 4524.4 4407.6 4225.9 3979 3698.3 3398.2 3062.7
2666.9 2286 1844.8 1341.9 814.4 355.3 0
8455 7858 7407 7137.8 7063.8 7223.7 7563.4 7922.3 8150 8167.9
7964.4 7575.1 7115.7 6693.9 6345.5 6048.3 5765.4 5481.5 5210.6 4977
4794.6 4674.6 4583.7 4500.7 4381.6 4200.9 3953.3 3673.3 3374.2 3034.2
2637.1 2258.1 1807.8 1279 736.5 323.8 0
8455 7896.3 7468 7209.8 7150.4 7334 7720.5 8130.2 8387.5 8395
8150.3 7707.5 7216.9 6787 6411.3 6078.8 5758.2 5444.2 5157 4915.3
4715.5 4580.8 4484.1 4400.7 4281 4108.7 3872.2 3603.3 3310.9 2972.2
2580.6 2199.1 1763 1182.9 646.3 285.8 0
8455 7934.3 7528.7 7282.1 7236.7 7444.4 7877.5 8338.2 8625.3 8622.1
8336.6 7840.2 7317.8 6879.8 6477.5 6109.3 5750.8 5406.8 5103.5 4853.7
4636.3 4487.1 4384.9 4300.5 4180.5 4016.6 3791.1 3533.2 3247.7 2910.3
2524.2 2139.7 1717.9 1086.9 556.4 248.2 0
8455 7983.3 7607.9 7378.5 7345.4 7556.6 7975.1 8416.7 8662 8600.3
8261.6 7756.1 7249.7 6803.9 6386.7 5997 5621.3 5267.3 4958.8 4710.9
4508.5 4367.7 4280.7 4197 4075.3 3904.7 3684.1 3432 3160.1 2831.1
2452.5 2078.1 1666 1105.1 606.7 286.8 0
8455 8032.6 7686.7 7475.2 7454.1 7669.2 8072.8 8495.5 8698.3 8578.3
8186.4 7672.4 7181.6 6728.3 6295.8 5884.8 5492.2 5127.8 4814.1 4568.2
4380.6 4248.6 4176.2 4093.8 3970.5 3792.7 3577 3330.4 3072.5 2751.9
2380.8 2016.4 1614.1 1123.2 657 325.1 0
8455 8081.6 7773.7 7584.8 7572.2 7761.3 8096.8 8420.6 8541 8373.6
7984.9 7510.9 7047.2 6599.5 6168.3 5757.6 5369.5 5011.4 4703.8 4460.4
4279.1 4155.5 4075.7 3975.7 3834.9 3634.4 3407.3 3173.7 2934.9 2643.9
2300.3 1951.2 1559.9 1127.8 680.7 326.1 0
8455 8130.5 7860.6 7694.2 7690 7854.1 8120.8 8345.3 8383.6 8168.8
7783.4 7349.3 6913.2 6471 6041.1 5630.7 5246.9 4895.2 4593.5 4352.4
4177.2 4062 3975.1 3857.6 3699.3 3476.4 3237.9 3017.3 2797.4 2535.5
2219.8 1885.7 1505.4 1132.3 704 327 0
8455 8186.4 7958.9 7823.9 7819.7 7939.8 8109.1 8203.9 8137.7 7887.9
7531 7142.3 6741.3 6333.5 5936.7 5555.8 5192.7 4850.8 4555.8 4317.7
4122.4 3980.3 3858.9 3732.4 3589.6 3406.7 3211.3 3025.8 2826.5 2578
2261 1927.2 1540.5 1157 731.6 332.2 0
8455 8242.5 8057.5 7953.7 7949.5 8026.1 8097.5 8062.4 7892.1 7607.5
7278.9 6935 6569.3 6196.2 5831.9 5480.5 5138.5 4806.6 4518.8 4282.7
4067.9 3898.2 3742.5 3607.2 3479.7 3336.9 3184.4 3034.2 2855.7 2620.9
2301.9 1968.7 1575.2 1181.6 759.2 337.4 0
8455 8304.5 8175.3 8109.8 8114.3 8160.4 8161.7 8039.1 7781.8 7444.4
7090.7 6753.3 6424.6 6110.9 5808.2 5506.5 5197.3 4884.5 4594.4 4346.2
4124 3953.7 3830.4 3735.6 3646.4 3544.9 3406 3218.5 2986.8 2710.7
2371.4 2024.2 1621.9 1204.3 783.5 347.2 0
8455 8366.7 8292.8 8266.2 8279.1 8295.4 8226.3 8015.4 7671.5 7281.2
6902.5 6571.6 6280.6 6025.6 5784.8 5532.4 5256 4962.4 4670.4 4409.8
4180.5 4009.5 3918.6 3864.1 3812.9 3753.2 3627.3 3402.8 3117.9 2800.6
2440.5 2079.7 1668.3 1227 807.9 356.9 0
8455 8443.6 8427.4 8440.4 8466.3 8469.6 8365.8 8101.3 7694.2 7236.7
6782.5 6425.6 6166 5974.6 5805.9 5609.6 5374.4 5111.6 4814.7 4534.1
4324.8 4211.3 4222.6 4234 4198.3 4110.7 3899.8 3555.9 3168.2 2799.9
2452.8 2086.2 1669.3 1213.4 790 334.2 0
8455 8512.7 8563.7 8626.3 8695.7 8710.7 8632.8 8415.4 8059.8 7653
7209.1 6814 6492.1 6237.4 6024.9 5801 5548 5271.6 4977 4743.4
4600 4527.6 4516.9 4493.5 4369.6 4131.8 3897.2 3563 3168.2 2768.2
2306.1 1844.5 1380.5 966.8 606.7 257.9 0
8455 8584.1 8708.1 8827.8 8934.5 8980.3 8944.9 8790.8 8525.1 8213.3
7865.2 7546.9 7280.8 7051.5 6826 6560.6 6243.9 5894.5 5523.3 5229.7
5034.7 4906.2 4813.1 4702.8 4534.1 4240.8 3948.8 3534.5 3034.8 2579
2094 1638.4 1206.3 838.4 512.6 219.3 0
8455 8655.5 8852.4 9029.3 9172.7 9249.9 9257 9166.2 8990.3 8773.6
8521.5 8279.8 8069.6 7865.2 7627 7320.1 6939.8 6517.4 6069.7 5716
5469.5 5285.2 5109.3 4912.1 4698.6 4350.1 4000.4 3505.6 2901.2 2389.5
1881.8 1432.4 1031.7 709.9 418.5 181 0
8455 8730.1 9006.9 9258 9450.7 9577.6 9634.3 9604.2 9521.1 9419.2
9318.7 9251.5 9220 9181.1 9107.8 8982.2 8809.3 8630.8 8465 8328.1
8178.9 7926.8 7508.9 6919.7 6154.7 5239.1 4415.3 3623.7 2867.8 2287.6
1789.6 1369.5 1005.8 704.7 421.1 183.3 0
8455 8804.7 9161.6 9486.7 9728.4 9905.3 10011.7 10042.2 10051.9 10064.9
10116.1 10223.2 10369.9 10496.4 10589.2 10644.3 10679.1 10744.9 10860.7 10940.2
10888.3 10568.7 9908.5 8927.1 7610.8 6128.1 4830.3 3741.5 2834 2186.1
1697.5 1306.9 979.8 700.1 423.4 185.6 0
8455 8878.7 9315.1 9721.6 10038.6 10257 10393.2 10458.4 10509.4 10578.1
10702.7 10897.4 11149.5 11412.6 11712.4 12048.2 12474.5 13032.2 13766.1 14548
15273.5 15744.6 15640.8 14910.1 13550.4 11711.8 9835.8 7998.2 6297.4 4814.4
3494.3 2367.8 1525.5 938.3 501.6 208 0
8455 8953 9468.9 9956.5 10349.1 10608.6 10774.8 10874.7 10966.8 11091.1
11289 11571.3 11929.1 12328.8 12835.6 13452.1 14269.7 15319.6 16671.5 18155.8
19658.7 20920.1 21372.7 20893.5 19490 17295.4 14841.7 12254.9 9760.9 7442.7
5291 3428.7 2071.6 1177.1 580.1 230.4 0
8455 9022.8 9623 10210.6 10670.6 10961.6 11143 11248.1 11355.2 11487.9
11677.4 11942.1 12287 12683.1 13175.3 13884.9 14900.4 16230 17899.5 19884.5
22264.6 24764.8 26981.4 28552.3 28944.9 27291.8 24952.9 22169.5 19132.4 15840
12065.7 8444.9 5440.9 3149 1416.5 464 0
8455 9092.5 9777.1 10464.9 10992.1 11315 11511.2 11621.6 11743.2 11884.4
12066 12312.6 12645.2 13037.8 13514.7 14317.7 15531.1 17140.3 19127.6 21612.8
24870.2 28609.4 32590.3 36211.1 38399.5 37288.3 35064.2 32084.2 28504 24237.5
18840.4 13461.2 8810.3 5121.3 2253.3 697.6 0
